200 mA, 30 V, Schottky Diode

Favorite

Overview

The Schottky diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily available to many other fast switching RF and digital applications. The Schottky diode is housed in the SOT-323/SC-70 package, which is designed for low-power surface mount applications.

  • Extremely Low Minority Carrier Lifetime
  • Very Low Capacitance
  • Low Reverse Leakage
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MMBD330T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

N

Single

30

0.45

0.2

0.2

1

-

1.5

Price N/A

More Details

MMBD330T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

Single

30

0.45

0.2

0.2

1

-

1.5

$0.0393

More Details

SMMBD330T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

Single

30

0.45

0.2

0.2

1

-

1.5

$0.0933

More Details

Show More

1-25 of 25

Products per page

Jump to :