200 mA, 30 V, Schottky Diode

Lifetime

Overview

The Schottky Diode is a spin-off of our popular SOT-23 three-leaded device. It is designed primarily for high-efficiency UHF and VHF detector applications. It is readily adaptable to many other fast switching RF and digital applications and is housed in the SOT-723 surface mount package. This device is ideal for low power surface mount applications where board space is at a premium.

Tools and Resources

Product services, tools and other useful resources related to MMBD301M3T5G
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MMBD301M3T5G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

Single

30

0.45

0.2

-

-

-

1.5

$0.034

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.