feedback
Rate this webpage

Need
Support?


MMBD301L: Schottky Diode UHF 30 V

Overview
Specifications
Packages
Datasheet: 30 Volts Silicon Hot-Carrier Detector and Switching Diodes
Rev. 7 (105.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The Schottky diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily adaptable to many other fast switching RF and digital applications. It is supplied in an inexpensive plastic package for lowhigh-volume consumer and industrial/commercial requirements. It is available in a Surface Mount package.
Features
 
  • Extremely Low Minority Carrier Lifetime - 15 ps (Typ)
  • Very Low Capacitance - 1.5 pF (Max) @ VR = 15 V
  • Low Reverse Leakage - IR = 13 nAdc (Typ) MBD301, MMBD301
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MMBD301LT1G Active 
AEC Qualified
Pb-free
Halide free
Schottky Diode UHF 30 V SOT-23-3 318-08 1 Tape and Reel 3000 $0.052
MMBD301LT3G Active
AEC Qualified
Pb-free
Halide free
Schottky Diode UHF 30 V SOT-23-3 318-08 1 Tape and Reel 10000 $0.052
SMMBD301LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Schottky Diode UHF 30 V SOT-23-3 318-08 1 Tape and Reel 10000 $0.0792
MMBD301LT1 Last Shipments 
Schottky Diode UHF 30 V SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:44:34 MST 2015) : 355849
Avnet   (2015-07-09) : >100K
Digikey   (2015-07-09) : >100K
FutureElectronics   (2015-07-09) : >100K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >50K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: 30 Volts Silicon Hot-Carrier Detector and Switching Diodes
Rev. 7 (105.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Diode UHF 30 V   Single   30   0.45   0.2   -   -   -   1.5   SOT-23-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Diode UHF 30 V   Single   30   0.45   0.2   -   -   -   1.5   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Diode UHF 30 V   Single   30   0.45   0.2   -   -   -   1.5   SOT-23-3 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current