High Conductance Low Leakage Small Signal Diode, 200 V, average current of 200 mA.

Overview

High Conductance Low Leakage Small Signal Diode, 2 diodes configured in series in a SOT-23 package. 200 V with average of 200 mA.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to MMBD1503A
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
Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

MMBD1503A

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Series

200

1.1

0.01

0.2

-

4

2.90 x 2.40 x 1.00

$0.0456

More Details

MMBD1503A-D87Z

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

-

200

-

0.01

0.2

-

4

2.90 x 2.40 x 1.00

$0.0848