100 V, 200 mA Small Signal Diode

Overview

100 V, 200 mA Small Signal Diode, common cathode configuration

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to MMBD1204
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
Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

MMBD1204

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Common Cathode

100

1

0.05

0.2

4

2

2.90 x 2.40 x 1.00

$0.034