7.0 V Low Noise Schottky Diode

Favorite

Overview

The Schottky Diode is designed primarily for UHF mixer applications but suitable also for use in detector and ultra-fast switching circuits. This device is supplied in an inexpensive plastic package for low-cost, high-volume consumer requirements. It is also available in Surface Mount package.

  • Typical Low Noise Figure - 6.0 dB @ 1.0 GHz
  • Very Low Capacitance - Less Than 1.0 pF @ VR = 0 V
  • Typical High Forward Conductance - 0.5 V @ IF = 10 mA
  • These Devices are Pb-Free and are RoHS Compliant
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

MMBD101LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

RF-SBD

Single

7

0.6

0.25

-

1

-

Price N/A

More Details

MMBD101LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

RF-SBD

Single

7

0.6

0.25

-

1

-

$0.0427

More Details

Show More

1-25 of 25

Products per page

Jump to :