7.0 V Low Noise Schottky Diode

Overview

The Schottky Diode is designed primarily for UHF mixer applications but suitable also for use in detector and ultra-fast switching circuits. This device is supplied in an inexpensive plastic package for low-cost, high-volume consumer requirements. It is also available in Surface Mount package.

  • Typical Low Noise Figure - 6.0 dB @ 1.0 GHz
  • Very Low Capacitance - Less Than 1.0 pF @ VR = 0 V
  • Typical High Forward Conductance - 0.5 V @ IF = 10 mA
  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MMBD101L
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
Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Package Size (mm)

Reference Price

MMBD101LT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

RF-SBD

Single

7

0.6

0.25

-

1

-

Price N/A

More Details

MMBD101LT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

RF-SBD

Single

7

0.6

0.25

-

1

-

2.90 x 2.40 x 1.00

$0.0427