Hex Inverter

Favorite

Overview

The MM74HCU04 inverters utilize advanced silicon-gate CMOS technology to achieve operating speeds similar to LS-TTL gates with the low power consumption of standard CMOS integrated circuits. The MM74HCU04 is an unbuffered inverter. It has high noise immunity and the ability to drive 15 LS-TTL loads. The 74HCU logic family is functionally as well as pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 7 ns
  • Fanout of 15 LS-TTL loads
  • Quiescent power consumption: 10 µA maximum at room temperature
  • Low input current: 1 µA maximum
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCU04M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Inverter

6

2

6

9.9

7.8

$0.2064

More Details

MM74HCU04MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

Inverter

6

2

6

9.9

7.8

Price N/A

More Details

MM74HCU04MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Inverter

6

2

6

9.9

7.8

$0.1777

More Details

MM74HCU04MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Inverter

6

2

6

9.9

7.8

$0.1588

More Details

Show More

1-25 of 25

Products per page

Jump to :