Inverting Octal 3-STATE Buffer

Favorite

Overview

The MM74HCT240 and MM74HCT244 3-STATE buffers utilize advanced silicon-gate CMOS technology and are general purpose high speed inverting and non-inverting buffers. They possess high drive current outputs which enable high speed operation even when driving large bus capacitances. These circuits achieve speeds comparable to low power Schottky devices, while retaining the low power consumption of CMOS. All three devices are TTL input compatible and have a fanout of 15 LS-TTL equivalent inputs. MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug-in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs. The MM74HCT240 is an inverting buffer and the MM74HCT244 is a non-inverting buffer. Each device has two active low enables (1G and 2G), and each enable independently controls 4 buffers. All inputs are protected from damage due to static discharge by diodes to VCC and Ground.

  • This product is general usage and suitable for many different applications.
  • TTL input compatible
  • Typical propagation delay: 14 ns
  • 3-STATE outputs for connection to system buses
  • Low quiescent current: 80 µA
  • High output drive current: 6 mA (min)
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
tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT240MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

N

Buffer

8

4.5

5.5

14

7.2

Price N/A

More Details

MM74HCT240MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

Buffer

8

4.5

5.5

14

7.2

$0.3172

More Details

MM74HCT240WM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

N

Buffer

8

4.5

5.5

14

7.2

Price N/A

More Details

MM74HCT240WMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

N

Buffer

8

4.5

5.5

14

7.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :