Hex Inverting Schmitt Trigger

Favorite

Overview

The MM74HCT14 utilizes advanced silicon-gate CMOS technology to achieve the low power dissipation and high noise immunity of standard CMOS, as well as the capability to drive 10 LS-TTL loads. The 74HCT logic family is functionally and pinout-compatible with the standard 74LS logic family. Inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical Propagation Delay: 13ns
  • Wide Power Supply Range: 4.5V-5.5V
  • Low Quiescent Current: 10µA Maximum
  • Low Input Current: 1µA Maximum
  • Fanout of 10 LS-TTL Loads
  • Typical Hysteresis Voltage: 0.6V at VCC = 4.5V
  • TTL, LS Pin-out and Input Threshold Compatible
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT14M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Inverter

6

4.5

5.5

null

null

$0.2219

More Details

MM74HCT14MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

Inverter

6

4.5

5.5

null

null

Price N/A

More Details

MM74HCT14MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Inverter

6

4.5

5.5

null

null

$0.1855

More Details

MM74HCT14MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Inverter

6

4.5

5.5

null

null

$0.164

More Details

Show More

1-25 of 25

Products per page

Jump to :