Hex Inverter (Open Drain)

Favorite

Overview

The MM74HCT05 is a logic function fabricated by using advanced silicon-gate CMOS technology, which provides the inherent benefits of CMOS-low quiescent power and wide power supply range. The device is also input and output characteristic and pinout compatible with standard DM74LS logic families. The MM74HCT05 open drain Hex Inverter requires the addition of an external resistor to perform a wire-NOR function. All inputs are protected from static discharge damage by internal diodes to VCC and ground. MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug-in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs.

  • This product is general usage and suitable for many different applications.
  • Open drain for wire-NOR function
  • LS-TTL pinout and threshold compatible
  • Fanout of 10 LS-TTL loads
  • Typical propagation delays:tPZL (with 1 kohm resistor) 10 nstPLZ (with 1 kohm resistor) 8 ns
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT05M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

6

CMOS

4.5

5.5

12

4.8

Price N/A

More Details

MM74HCT05MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

6

CMOS

4.5

5.5

12

4.8

Price N/A

More Details

MM74HCT05MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

6

CMOS

4.5

5.5

12

4.8

$0.1887

More Details

MM74HCT05MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

6

CMOS

4.5

5.5

12

4.8

$0.2529

More Details

Show More

1-25 of 25

Products per page

Jump to :