Quad 2 Input NAND Gate

Favorite

Overview

The MM74HCT00 is a NAND gates fabricated using advanced silicon-gate CMOS technology which provides the inherent benefits of CMOS-low quiescent power and wide power supply range. This device is input and output characteristic and pin-out compatible with standard 74LS logic families. All inputs are protected from static discharge damage by internal diodes to VCC and ground. MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug-in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs.

  • This product is general usage and suitable for many different applications.
  • TTL, LS pin-out and threshold compatible
  • Fast switching: tPLH, tPHL=14 ns (typ)
  • Low power: 10 µW at DC
  • High fan out, 10 LS-TTL loads
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT00M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

NAND

4

4.5

5.5

null

null

Price N/A

More Details

MM74HCT00MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

NAND

4

4.5

5.5

null

null

Price N/A

More Details

MM74HCT00MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

4

4.5

5.5

null

null

$0.1859

More Details

MM74HCT00MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

4

4.5

5.5

null

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :