8-Bit Shift Registers with Output Latches

Favorite

Overview

The MM74HC595 high-speed shift register utilizes advanced silicon-gate CMOS technology. This device possesses the high noise immunity and low power consumption of standard CMOS integrated circuits, as well as the ability to drive 15 LS-TTL loads. This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has 8 3-STATE outputs. Separate clocks are provided for both the shift register and the storage register. The shift register has a direct-overriding clear, serial input, and serial output (standard) pins for cascading. Both the shift register and storage register use positive-edge triggered clocks. If both clocks are connected together, the shift register state will always be one clock pulse ahead of the storage register. The 74HC logic family is speed, function, and pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Low Quiescent current: 80µA Maximum (74HC Series)
  • Low Input Current: 1µA Maximum
  • 8-Bit Serial-In, Parallel-Out Shift Register with Storage
  • Wide Operating Voltage Range: 2V-6V
  • Cascadable
  • Shift Register has Direct Clear
  • Guaranteed Shift Frequency: DC to 30MHz
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
tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC595M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Shift Register

8

2

6

30

5.2

$0.2481

More Details

MM74HC595MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

Shift Register

8

2

6

30

5.2

$0.2699

More Details

MM74HC595MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Shift Register

8

2

6

30

5.2

$0.2012

More Details

MM74HC595MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Shift Register

8

2

6

30

5.2

$0.1871

More Details

Show More

1-25 of 25

Products per page

Jump to :