3-STATE Quad Buffers

Favorite

Overview

The MM74HC125 and MM74HC126 are general purpose 3-STATE high speed non-inverting buffers utilizing advanced silicon-gate CMOS technology. They have high drive current outputs which enable high speed operation even when driving large bus capacitances. These circuits possess the low power dissipation of CMOS circuitry, yet have speeds comparable to low power Schottky TTL circuits. Both circuits are capable of driving up to 15 low power Schottky inputs. The MM74HC125 require the 3-STATE control input C to be taken high to put the output into the high impedance condition, whereas the MM74HC126 require the control input to be low to put the output into high impedance. All inputs are protected from damage due to static discharge by diodes to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 13 ns
  • Wide operating voltage range: 2-6V
  • Low input current: 1 µA maximum
  • Low quiescent current: 80 µA maximum (74HC)
  • Fanout of 15 LS-TTL loads
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC125M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

6

3-State

2

6

13

7.8

$0.2181

More Details

MM74HC125MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

6

3-State

2

6

13

7.8

$0.2497

More Details

MM74HC125MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

6

3-State

2

6

13

7.8

$0.2145

More Details

MM74HC125MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

6

3-State

2

6

13

7.8

$0.1604

More Details

Show More

1-25 of 25

Products per page

Jump to :