PNP Audio Bipolar Power Transistor

Obsolete

Overview

Bipolar Power Transistor is specifically designed for power audio output or high power drivers in amplifiers.

  • DC Current Gain Specified up to 8.0 Amperes at Temperature
  • All On Characteristics at Temperature
  • High SOA: 20 A, 18 V, 100 ms
  • TO-247AE Package

Tools and Resources

Product services, tools and other useful resources related to MJW21191
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Package Size (mm)

Reference Price

MJW21191

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

PNP

-

150

15

100

100

4

Price N/A

More Details

MJW21191G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

PNP

-

150

15

100

100

4