150W Audio Transistor

Obsolete

Overview

These complementary devices are lower power versions of the popular MJW3281A and MJW1302A audio output transistors. With superior gain linearity and safe operating area performance, these transistors are ideal for high fidelity audio amplifier output stages and other linear applications.

  • High-fidelity consumer audio products
  • Professional audio amplifiers
  • Exceptional Safe Operating Area for reliable performance at higher powers
  • NPN/PNP Gain Matching within 10% from 50mA to 5A for symmetrical characteristics in complementary configurations
  • Excellent Gain Linearity for accurate reproduction of input signal
  • High VCE for greater dynamic range
  • High frequency for high amplifier bandwidth

Tools and Resources

Product services, tools and other useful resources related to MJW0281A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Package Size (mm)

Reference Price

MJW0281A

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

NPN

-

260

75

150

150

30

Price N/A

More Details

MJW0281AG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

NPN

-

260

75

150

150

30

Price N/A

More Details

MJW0302A

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

PNP

-

260

75

150

150

30

Price N/A

More Details

MJW0302AG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

PNP

-

260

75

150

150

30