Bipolar Power Transistor, NPN, 15 A, 260 V, 200 Watt

Favorite

Overview

The MJL3281A and MJL1302A are power transistors for high power audio, disk head positioners and other linear applications.

  • High-fidelity consumer audio products
  • Professional audio amplifiers
  • Exceptional Safe Operating Area for reliable performance at higher powers
  • NPN/PNP Gain Matching within 10% from 50mA to 5A for symmetrical
  • Excellent Gain Linearity for accurate reproduction of input signal
  • High VCE for greater dynamic range
  • High frequency for high amplifier bandwidth
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJL3281A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PBL/ TO-264-3

NA

0

TUBE

25

N

NPN

15

260

75

150

200

30

Price N/A

More Details

MJL3281AG

Loading...

Active

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

25

Y

NPN

15

260

75

150

200

30

$2.2465

More Details

Show More

1-25 of 25

Products per page

Jump to :