Bipolar Transistor, NPN, 250 V, 16 A

Favorite

Overview

The MJL21193 and MJL21194 Bipolar Complementary Audio Power Transistors utilize Perforated Emitter technology and are specifically designed for high power audio output, disk head positioners and other linear applications.

  • Professional audio amplifiers
  • High-fidelity consumer audio products
  • Total Harmonic Distortion Characterized
  • High DC Current Gain - hFE = 25 Min @ IC = 8 Adc
  • Excellent Gain Linearity
  • High SOA: 2.25 A, 80 V, 1 Second
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJL21194

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PBL/ TO-264-3

NA

0

TUBE

25

N

NPN

16

250

25

75

200

4

Price N/A

More Details

MJL21194G

Loading...

Active

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

25

Y

NPN

16

250

25

75

200

4

$2.6399

More Details

Show More

1-25 of 25

Products per page

Jump to :