Power 20A 150V Darlington NPN

Obsolete

Overview

The Darlington Bipolar Power Transistor is designed for use as general purpose amplifiers, low frequency switching and motor control applications. The MJH11017, MJH11019, MJH11021 (PNP); MJH11018, MJH11020, MJH11022 (NPN) are complementary devices.

  • High DC Current Gain @ 10 Adc -
    hFE = 400 Min (All Types)
  • Collector-Emitter Sustaining Voltage
    VCEO(sus) = 150 Vdc (Min) MJH11018, 17
    VCEO(sus) = 200 Vdc (Min) - MJH11020, 19
    VCEO(sus) = 250 Vdc (Min) - MJH11022, 21
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 1.2 V (Typ) @ IC = 5.0 A
    VCE(sat) = 1.8 V (Typ) @ IC = 10 A
  • Monolithic Construction
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJH11018
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

MJH11018

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

No

NPN

15

150

2.5

0.4

15

3

Price N/A

More Details

MJH11018G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

No

NPN

15

150

2.5

0.4

15