8.0 A, 350 V PNP Bipolar Power Transistor

Favorite

Overview

The MJE5850, MJE5851 and the MJE5852 transistors are designed for high voltage, high speed, power switching in inductive circuits where fall time is critical.

  • Switching Regulators
  • Inverters
  • Solenoid and Relay Drivers
  • Motor Controls
  • Deflection Circuits
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE5851

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

General Purpose

2

8

350

-

-

-

-

15

-

-

80

Price N/A

More Details

MJE5851G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

General Purpose

2

8

350

-

6

1.5

-

15

-

-

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :