0.5 A, 300 V PNP Bipolar Power Transistor

Favorite

Overview

The PNP Bipolar Power Transistor is designed for use in line-operated applications such as low power, line-operated series pass and switching regulators requiring PNP capability.

  • High Collector-Emitter Sustaining Voltage - VCEO(sus) = 300 Vdc @ IC = 1.0 mAdc
  • Excellent DC Current Gain - hFE = 30-240 @ IC = 50 mAdc
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE350G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

PNP

General Purpose

-

0.5

300

-

3

-

-

30

240

-

20

$0.2596

More Details

Show More

1-25 of 25

Products per page

Jump to :