High Speed, High Gain Bipolar NPN Power Transistor with Integrated Collector-Emitter Diode and Built-in Efficient Antisaturation Network

Favorite

Overview

The MJE18004D2 is state-of-art High Speed High gain BIPolar transistor (H2BIP). High dynamic characteristics and lot to lot minimum spread (+/- 150 ns on storage time) make it ideally suitable for light ballast applications. Therefore, there is no need to guarantee an hFE window.

  • Low Base Drive Requirement
  • High Peak DC Current Gain (55 Typical) @ IC = 100 mA
  • Extremely Low Storage Time Min/Max Guarantees Due to theH2BIP Structure which Minimizes the Spread
  • Integrated Collector-Emitter Free Wheeling Diode
  • Fully Characterized and Guaranteed Dynamic VCE(sat)
  • "6 Sigma" Process Providing Tight and Reproductible Parameter Spreads
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE18004D2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

-

-

-

-

-

-

-

15

-

-

75

Price N/A

More Details

MJE18004D2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

450

-

-

-

-

15

-

-

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :