12 A, 400 V NPN Bipolar Power Transistor

Favorite

Overview

The MJE13009 is designed for high-voltage, high-speed power switching inductive circuits where fall time is critical. They are particularly suited for 115 and 220 V switchmode applications such as Switching Regulators, Inverters, Motor Controls, Solenoid/Relay drivers and Deflection circuits.

  • VCEO(sus) 400 V and 300 V
  • Reverse Bias SOA with Inductive Loads @ TC = 100°C
  • Inductive Switching Matrix 3 to 12 Amp, 25 and 100?C
    tc @ 8 A, 100?C is 120 ns (Typ).
  • 700 V Blocking Capability
  • SOA and Switching Applications Information.
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE13009

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

-

-

-

-

-

-

-

6

30

4

100

Price N/A

More Details

MJE13009G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

-

-

-

400

-

-

-

-

6

30

4

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :