8.0 A, 400 V NPN Bipolar Power Transistor

Favorite

Overview

The MJE/MJF13007 is designed for high-voltage, high-speed power switching inductive circuits where fall time is critical. It is particularly suited for 115 and 220 V switchmode applications such as Switching Regulators, Inverters, Motor Controls, Solenoid/Relay drivers and Deflection circuits.

  • VCEO(sus) 400 V
  • Reverse Bias SOA with Inductive Loads @ TC = 100°C
  • 700 V Blocking Capability
  • SOA and Switching Applications Information
  • Two Package Choices: Standard TO-220 or Isolated TO-220
  • MJF13007 is UL Recognized to 3500 VRMS, File #E69369
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE13007

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

1

8

-

-

-

-

-

5

30

4

80

Price N/A

More Details

MJE13007G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

1

8

400

-

9

1.6

-

5

30

4

80

$0.5137

More Details

Show More

1-25 of 25

Products per page

Jump to :