10 A, 80 V NPN Darlington Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for general purpose power and switching output or driver stages in applications such as switching regulators, converters and power amplifiers.

  • Lead Formed for Surface Mount Application in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version in 16 mm Tape and Reel for Surface Mount ("T4" Suffix)
  • Electrically Similar to Popular D44E3 Device
  • High DC Gain -- 1000 Min @ 5.0 Adc
  • Low Sat. Voltage -- 1.5 V @ 5.0 Adc
  • Compatible With Existing Automatic Pick & Place Equipment
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These are PbFree Packages
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJD44E3T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

N

NPN

10

80

1.5

1

-

-

Price N/A

More Details

MJD44E3T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

10

80

1.5

1

-

-

$0.2489

More Details

NJVMJD44E3T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

10

80

1.5

1

-

-

$0.3692

More Details

Show More

1-25 of 25

Products per page

Jump to :