3 A, 40 V PNP Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The MJD31, MJD31C (NPN); and MJD32, MJD32C (PNP) are complementary devices.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Lead Formed Version in 16 mm Tape and Reel ("T4G" Suffix)
  • Electrically Similar to Popular TIP31 and TIP32 Series
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD32RLG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

1800

N

PNP

General Purpose

1.2

3

40

40

5

-

1.8

10

50

3

15

$0.2672

More Details

MJD32T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

PNP

General Purpose

1.2

3

40

40

5

-

1.8

10

50

3

15

$0.3372

More Details

NJVMJD32T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

PNP

General Purpose

1.2

3

40

40

5

-

1.8

10

50

3

15

$0.2933

More Details

Show More

1-25 of 25

Products per page

Jump to :