Bipolar Power Transistor, NPN, 10 A, 80 V, 50 Watt

Favorite

Overview

The PNP Bipolar Power Transistor is designed for general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers. The MJB44H11 (NPN) and MJB45H11 (PNP) are complementary devices.

  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 1.0 V (Max) @ 8.0 A
  • Fast Switching Speeds
  • Complementary Pairs Simplifies Designs
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJB44H11G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

NPN

General Purpose

1

10

80

-

5

1.5

-

60

-

-

50

$0.58

More Details

MJB44H11T4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

NPN

General Purpose

1

10

80

-

5

1.5

-

60

-

-

50

$0.5836

More Details

NJVMJB44H11T4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

NPN

General Purpose

1

10

80

-

5

1.5

-

60

-

-

50

$0.62

More Details

Show More

1-25 of 25

Products per page

Jump to :