Power 60A 80V Discrete PNP

Obsolete

Overview

The NPN Bipolar Power Transistor is designed for use in high power amplifier and switching circuit applications.. The MJ14001 (PNP), MJ14002* (NPN), MJ14003* (PNP) are complementary devices.

  • High Current Capability - IC Continuous = 60 Amperes
  • DC Current Gain - hFE = 15-100 @ IC = 50 Adc
  • Low Collector-Emitter Saturation Voltage - VCE(sat) = 2.5 Vdc (Max) @ IC = 50 Adc
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJ14003
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJ14003G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-204-2 / TO-3-2

NA

0

FTRAY

100

No

-

General Purpose

-

-

-

-

-

-

-

15

100

-

300