Single N-Channel Small Signal Power MOSFET 30V, 2.1A, 100 mΩ

Favorite

Overview

These miniature surface mount MOSFETs low RDS(on) assure minimal power loss and conserve energy, making these devices ideal for use in space sensitive power management circuitry. Typical applications are dc-dc converters and power management in portable and battery-powered products such as computers, printers, PCMCIA cards, cellular and cordless telephones.

  • DC-DC Converters
  • Power Management
  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular Phones
  • Cordless Telephones
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Packages are Available
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MGSF1N03LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

30

100

N-Channel

Single

20

2.4

2.1

0.69

-

145

-

3.2

140

Price N/A

More Details

MGSF1N03LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

30

100

N-Channel

Single

20

2.4

2.1

0.69

-

145

-

3.2

140

$0.1391

More Details

MGSF1N03LT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

30

100

N-Channel

Single

20

2.4

2.1

0.69

-

145

-

3.2

140

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :