Complementary Dual Power MOSFET 30V

Obsolete

Overview

MCH6663 is a Complementary Dual Power MOSFET for General-Purpose Switching Device Applications

  • Motor Drive
  • Fan Driver

  • Door Phone
  • Plain Paper Copier

  • ON-resistance
     N-Channel : RDS(on)1 = 145mΩ (typ)
     P-Channel : RDS(on)1 = 250mΩ (typ)
  • Ultra small Package MCPH6 (2.0mm x 2.1mm x 0.85mmt)
  • Complementary N-Channel and P-Channel MOSFET
  • Pb-Free, Halogen-Free and RoHS Compliance
  • 4V Drive

Tools and Resources

Product services, tools and other useful resources related to MCH6663

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6663-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

Complementary

PowerTrench® T1

NA

Small Signal

Logic

0

Dual

0

±30

N:188; P: 325

20

2.6

1.8

0.8

-

N: 343, P: 555

-

2

88

0.29

-

19

11

Price N/A

More Details

MCH6663-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

Complementary

PowerTrench® T1

MCPH-6

Small Signal

Logic

0

Dual

0

±30

N:188; P: 325

20

2.6

1.8

0.8

-

N: 343, P: 555

-

2

88

0.29

-

19

11

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.