Dual N-Channel Power MOSFET 20V, 2A, 160mΩ

Favorite

Overview

MCH6662 is a Power MOSFET, 20V, 160mΩ, 2A, Dual N-Channel for General-Purpose Switching Device Applications.

  • Motor Drive, Load Switch
  • Refrigerator
  • Hot Water Supply System
  • IC Recorder
  • ON-Resistance
     Nch : RDS(on)1 = 120 mΩ (typ.)
  • 1.8V drive
  • ESD Diode - Protected Gate
  • Pb-Free, Halogen Free and RoHS Compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6662-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

20

-

N-Channel

Dual

10

1.3

2

0.8

Q1=Q2=240

Q1=Q2=160

-

1.8

128

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :