Dual N-Channel Power MOSFET, 30V, 1.8A, 188mΩ

Favorite

Overview

MCH6661 is N-Channel Power MOSFET, 30V, 1.8A, 188mΩ, Dual MCPH6.

  • DC/DC converter
  • Power supply
  • Low RDS(on)
     - RDS(on)1 = 145 mΩ
  • Pb-free,Halogen-free and RoHS Compliance
  • Ultrasmall package MCPH6(2.1mm x 2.0mm x 0.85mmt)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6661-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

30

Q1: 188, Q2: 188

N-Channel

Dual

20

2.6

1.8

0.8

-

Q1: 343, Q2: 343

-

2

88

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :