P-Channel Power MOSFET, -50V, -0.14A, 23 Ohm, Dual MCPH6

Favorite

Overview

MCH6603 is P-Channel Power MOSFET, -50V, -0.14A, 23 Ohm, Dual MCPH6 for General-Purpose Switching Device Applications.

  • Low ON-resistance
  • Ultrahigh-speed switching
  • 1.5V drive
  • Composite type with 2 MOSFETs contained in a single package, facilitating high-density mounting
  • Halogen free conplaiance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6603-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

-50

-

P-Channel

Dual

10

-1.4

-0.14

0.8

28000

-

-

1.4

7.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :