Single N-Channel Power MOSFET, 20V, 8A, 22mΩ

Obsolete

Overview

MCH6448 is a Power MOSFET, 20V, 22mΩ, 8A, Single N-Channel for Low-Voltage Driver Switching Device Application.

  • Load switch
  • Motor Driver
  • GND Switch

  • Mobile Booster
  • Smartphone

  • Low On-Resistance :
    RDS(on) = 22 mΩ (max) at VGS = 4.5 V, ID = 4 A
  • 1.2V Drive
  • ESD Diode - Protected Gate
  • Pb-Free, Halogen Free and RoHS Compliance

Tools and Resources

Product services, tools and other useful resources related to MCH6448

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6448-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

MCPH-6

Low-Medium Voltage

Logic

0

Single

0

20

-

9

1

8

1.5

28

22

-

11.2

705

2.8

-

150

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.