Single P-Channel Power MOSFET -12V, -9A, 16.9 mΩ

Overview

MCH6351 is P-Channel Power MOSFET -12V, -9A, 16.9mOhm, Single MCPH6

  • Load switch

  • Digital still camera

  • Ultra Low on resistance
  • 1.5V drive
  • Built-in G-S protection diode

Tools and Resources

Product services, tools and other useful resources related to MCH6351

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6351-TL-W

Loading...

Active

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

-12

-

10

1.3

-9

1.5

24

16.5

5.1

20.5

2200

3.2

-

350

320

$0.1695

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.