Single P-Channel Power MOSFET, -30V, -2A, 150mΩ

Favorite

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.

  • Load Switch
  • Electronic Bidet Toilet Seat
  • Note PC
  • Car Audio, Car Navigation and Rear Vision Camera
  • Low On-Resistance
  • Ultra small Package MCPH3(2.0mm×2.1mm×0.85mmt)
  • Pb-Free, Halogen Free and RoHS compliance
  • 4V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6344-TL-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

-30

150

P-Channel

Single

20

2.6

-2

0.8

-

255

12

3.9

172

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :