Single P-Channel Power MOSFET, -30V, -4.5A, 73mΩ

Obsolete

Overview

This Power MOSFET is produced using onsemi’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.

  • DC/DC Converter

  • POS Printer
  • Photo Printer

  • Pb-Free, Halogen Free and RoHS Compliance
  • Low On-Resistance
  • Ultra Small Package MCPH6 (2.0mm x 2.1mm x 0.85mmt)
  • ESD Diode-Protected Gate
  • High-Speed Switching
  • 1.8V drive

Tools and Resources

Product services, tools and other useful resources related to MCH6342

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6342-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

P-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

-30

-

10

1.3

-4.5

1.5

99

73

20.5

8.6

650

2.4

-

105

83

Price N/A

More Details

MCH6342-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

MCPH-6

Low-Medium Voltage

Logic

0

Single

0

-30

-

10

1.3

-4.5

1.5

99

73

20.5

8.6

650

2.4

-

105

83

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.