Single P-Channel Power MOSFET, -30V, -5A, 59mΩ

Favorite

Overview

MCH6341 is a Power MOSFET, -30V, 59mΩ, -5A, Single P-Channel for general purpose switching applications.

  • This product is general usage and suitable for many different applications
  • Low ON-resistance
  • 4V drive
  • ESD diode-Protected gate
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6341-TL-W

Loading...

Active

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

-30

59

P-Channel

Single

20

2.6

-5

1.5

-

100

-

10

430

$0.1541

More Details

Show More

1-25 of 25

Products per page

Jump to :