Single P-Channel Power MOSFET, -12V, -5A, 43mΩ

Favorite

Overview

MCH6336 is a Power MOSFET, -12V, 43mΩ, -5A, Single P-Channel for general purpose switching applications.

  • DC/DC converter
  • Cell Phone
  • Digital still camera
  • High speed switching
  • Low Gate Drive Voltage
  • ESD Diode - Protected Gate
  • Pb-free and RoHS Compliance
  • Halogen free compliance : MCH6336-TL-H, MCH6336-TL-W
  • Ultrasmall package MCPH6(2.0mm x 2.1mm x 0.85mmt)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6336-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

-12

-

P-Channel

Single

10

1.4

-5

1.5

66

43

-

6.9

660

Price N/A

More Details

MCH6336-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

-12

-

P-Channel

Single

10

1.4

-5

1.5

66

43

-

6.9

660

Price N/A

More Details

MCH6336-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

-12

-

P-Channel

Single

10

1.4

-5

1.5

66

43

-

6.9

660

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :