Single P-Channel Power MOSFET, -12V, -3.5A, 70mΩ

Favorite

Overview

MCH6320 is a Power MOSFET, -12V, 70mΩ, -3.5A, Single P-Channel for General-Purpose Switching Device Application.

  • Load Switch
  • Battery Switch
  • Scanner
  • Bathroom TV
  • High Speed Switching
  • 1.8V Drive
  • Pb-Free and RoHS Compliance
  • Low On-Resistance
  • Halogen Free compliance:MCH6320-TL-W
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6320-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

-12

-

P-Channel

Single

10

1.4

-3.5

1.5

115

70

6.9

5.6

405

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :