Single N-Channel Power MOSFET 60V, 2A, 137mΩ

Obsolete

Overview

MCH3486 is a Power MOSFET, 60V, 137mΩ, 2A, Single N-Channel for General Purpose Switching Applications.

  • DC/DC Converter

  • Powe Supply Units
  • Water Heater
  • Robot Cleaner

  • Low RDS(on)
  • Pb-Free, Halogen Free and RoHS Compliance
  • ESD Diode-Protected Gate
  • Small Surface Mount Package (MCPH3) : 2.0mm x 2.1mm x 0.85mmt
  • 4V Drive

Tools and Resources

Product services, tools and other useful resources related to MCH3486

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH3486-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

MCPH-3

Low-Medium Voltage

Logic

0

Single

0

60

137

20

2.6

2

1

-

192

5.6

7

310

1.3

-

40

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.