Single N-Channel Power MOSFET 20V, 2A, 125mΩ

Favorite

Overview

MCH3476 is a Power MOSFET, 20V, 125mΩ, 2A, Single N-Channel for General-Purpose switching device applications.

  • Load Switch
  • Smartphone
  • 1.8V Drive
  • Pb-Free, Halogen Free and RoHS Compliance
  • ESD Diode-Protected Gate
  • Low On-Resistance :
    RDS(on) = 125 mΩ (max) at VGS = 4.5 V, ID = 1 A
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH3476-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

20

-

N-Channel

Single

12

1.3

2

0.8

190

125

2.8

1.8

128

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :