Single N-Channel Power MOSFET 30V,1.8A, 180mΩ

Obsolete

Overview

MCH3475 is a Power MOSFET, 30V, 180mΩ, 1.8A, Single N-Channel for general purpose switching Device applications.

  • Motor Drive

  • Digital Still Cameras
  • DVD Players

  • High speed switching
  • Pb-Free and RoHS Compliance
  • Halogen Free compliance : MCH3475-TL-W
  • Low RDS(on) : 180mΩ (max) [ID=0.9A, VGS=10V]
  • Ultrasmall package MCPH3 (2.1mm x 2.0mm x 0.85mmt)
  • 4V drive

Tools and Resources

Product services, tools and other useful resources related to MCH3475

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH3475-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

MCPH-3

Low-Medium Voltage

Logic

0

Single

0

30

180

20

2.6

1.8

0.8

-

330

1.7

2

88

0.29

-

19

11

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.