Single P-Channel Power MOSFET -20V, -3A, 83mΩ

Last Shipments

Overview

MCH3377 is a P-Channel Power MOSFET, -20V, -3A, 83mΩ, Single MCPH3 for general purpose switching applications.

  • Load switch

  • Digital still camera

  • High speed switching
  • Low Gate Drive Voltage
  • ESD Diode - Protected Gate
  • Pb-free and RoHS Compliance
  • Halogen free compliance : MCH3377-TL-H, MCH3377-TL-W
  • Ultrasmall package MCPH3(2.1mm x 2.0mm x 0.85mmt)

Tools and Resources

Product services, tools and other useful resources related to MCH3377

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH3377-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

P-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

-20

-

10

1.3

-3

1

125

83

4.7

4.6

375

1.3

-

77

58

Price N/A

More Details

MCH3377-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

MCPH-3

Low-Medium Voltage

Logic

0

Single

0

-20

-

10

1.3

-3

1

125

83

4.7

4.6

375

1.3

-

77

58

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.