Single P-Channel Power MOSFET -20V, -1.5A, 241mΩ

Favorite

Overview

MCH3376 is a Power MOSFET, -20V, 241mΩ, -1.5A, Single P-Channel for General-Purpose Switching Device Application.

  • This product is general usage and suitable for many different applications
  • Low ON-resistance
  • 1.8V drive
  • ESD diode-Protected gate
  • High speed switching and Low loss
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH3376-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

-20

-

P-Channel

Single

10

2.6

-1.5

0.8

385

241

-

1.7

120

Price N/A

More Details

MCH3376-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

-20

-

P-Channel

Single

10

2.6

-1.5

0.8

385

241

-

1.7

120

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :