Single P-Channel Power MOSFET -12V, -3A, 70mΩ

Favorite

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology,which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.

  • Load Switch
  • Electric Piano, Cooktop, IC Recorder
  • Low ON-resistance
  • High-Spees Switching
  • 1.8V drive
  • Pb-Free, RoHS compliance
  • Halogen Free compliance : MCH3374-TL-W
  • Ultra small Package MCPH3 (2.0mm×2.1mm×0.85mmt)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH3374-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

-12

-

P-Channel

Single

8

1.4

-3

1

115

70

1.7

5.6

405

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :