Bipolar Transistor, (-)30V, (-)3A, Low VCE(sat), (PNP)NPN Single MCPH3

Favorite

Overview

MCH3109/MCH3209 is Bipolar Transistor, (-)30V, (-)3A, Low VCE(sat), (PNP)NPN Single MCPH3 for DC-DC Converter Applications.

  • Relay drivers, lamp drivers, motor drivers, flash
  • Adoption of MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products (mounting height : 0.85mm)
  • High allowable power dissipation
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MCH3209-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

NPN

Low VCE(sat)

0.18

3

30

40

5

0.83

-

200

560

450

0.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :