feedback
Rate this webpage

Need
Support?


MC79M05: Linear Voltage Regulator, Negative, 5.0 V, 500 mA

Overview
Specifications
Packages
Datasheet: 500 mA Negative Voltage Regulators
Rev. 15 (136.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The MC79M00 Negative Linear Voltage Regulator is intended as a complement to the popular MC78M00 series devices.

Available in fixed output voltage options of -5.0, -8.0, -12 and -15 V, this Negative Linear Voltage Regulator employs current limiting, thermal shutdown and safe-area compensation - making it remarkably rugged under most operating conditions. With adequate heatsinking, it can deliver output currents in excess of 0.5 A.
Features
 
  • No External Components Required
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Also Available in Surface Mount DPAK (DT) Package DEVICE TYPE/NOMINAL OUTPUT VOLTAGE MC79M05 -5.0 V MC79M12 -12 V MC79M08 -8.0 V MC79M15 -15 V
  • Pb-Free Package May be Available. The G-Suffix Denotes a
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC79M05BDTG Active
Pb-free
Halide free
Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = -40°C to +125°C DPAK-3 369C 1 Tube 75 $0.2773
MC79M05BDTRKG Active
Pb-free
Halide free
Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = -40°C to +125°C DPAK-3 369C 1 Tape and Reel 2500 $0.2773
MC79M05BTG Active
Pb-free
Halide free
Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = -40°C to +125°C TO-220-3 221AB NA Tube 50 Contact Sales Office
MC79M05CDTG Active
Pb-free
Halide free
Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = 0°C to +125°C DPAK-3 369C 1 Tube 75 $0.26
MC79M05CDTRKG Active
Pb-free
Halide free
Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = 0°C to +125°C DPAK-3 369C 1 Tape and Reel 2500 $0.26
MC79M05CTG Active
Pb-free
Halide free
Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = 0°C to +125°C TO-220-3 221AB NA Tube 50 $0.3067
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 08:45:04 MST 2015) : 6899
Avnet   (2015-07-09) : <1K
Chip1Stop   (2015-07-09) : <1K
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 08:45:04 MST 2015) : 2500
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 08:45:04 MST 2015) : 900
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : <100
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 2,850
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 08:45:04 MST 2015) : 2269
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 08:45:04 MST 2015) : 5000
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 8 to 12
Arrow   (Sat Jul 11 08:45:04 MST 2015) : 5100
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <100
Datasheet: 500 mA Negative Voltage Regulators
Rev. 15 (136.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = -40°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   DPAK-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = -40°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   DPAK-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = -40°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   TO-220-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = 0°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   DPAK-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = 0°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   DPAK-3 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 5.0 V, 500 mA, 4%; TJ = 0°C to +125°C   Single   Negative   -5   0.5   -35   1.1   4.3   66   40   TO-220-3 
Previously Viewed Products
Clear List