feedback
Rate this webpage

Need
Support?


MC79L18: Linear Voltage Regulator, Negative, 18 V, 100 mA

Overview
Specifications
Packages
Datasheet: 100 mA Negative Voltage Regulators
Rev. 9 (140.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The MC79L00 negative linear voltage regulator is an inexpensive, easy-to-use device suitable for numerous applications requiring up to100 mA. Like the higher powered MC7900 Series negative regulators, this linear voltage regulator features thermal shutdown and current limiting, making it remarkably rugged. In most applications, no external components are required for operation.

The MC79L00 linear voltage regulator is useful for on-card regulation or any other application where a regulated negative voltage at a modest current level is needed. This regulator offers substantial advantages over the common resistor/zener diode approach.
Features
 
  • No External Components Required
  • Internal Short Circuit Current Limiting
  • Internal Thermal Overload Protection
  • Low Cost
  • Complementary Positive Regulators Offered (MC78L00 Series)
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC79L18ABPRPG Active
Pb-free
Halide free
Linear Voltage Regulator, Negative, 18 V, 100 mA, Vout: -18 V; TJ = -40°C to +125°C TO-92 29-11 NA Fan-Fold 2000 $0.2267
MC79L18ACPG Active
Pb-free
Halide free
Linear Voltage Regulator, Negative, 18 V, 100 mA, Vout: -18 V; TJ = 0°C to +125°C TO-92 29-11 NA Bulk Bag 2000 $0.2133
MC79L18ABPRP Obsolete
Linear Voltage Regulator, Negative, 18 V, 100 mA TO-92 29-11 NA Fan-Fold 2000  
MC79L18ACP Obsolete
Linear Voltage Regulator, Negative, 18 V, 100 mA TO-92 29-11 NA Bulk Bag 2000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 8,000
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 8,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Datasheet: 100 mA Negative Voltage Regulators
Rev. 9 (140.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 18 V, 100 mA, Vout: -18 V; TJ = -40°C to +125°C   Single   Negative   -18   0.1   -35   1.7   6   49   40   TO-92 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Negative, 18 V, 100 mA, Vout: -18 V; TJ = 0°C to +125°C   Single   Negative   -18   0.1   -35   1.7   6   49   40   TO-92 
Previously Viewed Products
Clear List