feedback
Rate this webpage

Need
Support?


MC78PC30: Linear Voltage Regulator, LDO, Low Noise, 150 mA

Overview
Specifications
Packages
Datasheet: Linear Voltage Regulator, LDO, Low Noise, 150 mA
Rev. 6 (143.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The MC78PC00 are a series of CMOS LDO linear voltage regulators with high output voltage accuracy, low supply current, low dropout voltage, and high Ripple Rejection. Each of these linear voltage regulators consists of an internal voltage reference, an error amplifier, resistors, a current limiting circuit and achip enable circuit.

The dynamic Response to line and load is fast, which makes these products ideally suited for use in hand-held communication equipment.

The MC78PC00 series of Low Dropout Linear Voltage Regulators are housed in the SOT-23 5 lead package, for maximum board space saving.
Features
 
  • Ultra-Low Supply Current: typical 35 mA in ON mode with no load.
  • Standby Mode: typical 0.1 mA.
  • Low Dropout Voltage: typical 0.2 V @ IOUT = 100 mA.
  • High Ripple Rejection: typical 70 dB @ f = 1 kHz.
  • Low Temperature-Drift Coefficient of Output Voltage: typical +/- 100 ppm/°C.
  • Excellent Line Regulation: typical 0.05%/V.
  • High Accuracy Output Voltage: +/-2.0%.
  • Fast Dynamic Response to Line and Load.
  • Small Package: SOT-23 5 leads.
  • Built-in Chip Enable circuit (CE input pin).
  • Similar Pinout to the LP2980/1/2 and MIC5205.
  • Pb-Free Package May be Available. The G-Suffix Denotes a Pb-Free Lead Finish
Applications
  • Power source for cellular phones (GSM, CDMA, TDMA), CordlessPhones (PHS, DECT) and 2-way radios.
  • Power source for domestic appliances such as cameras, VCRs andcamcorders.
  • Power source for battery-powered equipment.
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC78PC30NTRG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Low Noise, 150 mA SOT-23-5 1212-01 1 Tape and Reel 3000 $0.2773
MC78PC30NTR Last Shipments
Linear Voltage Regulator, LDO, Low Noise, 150 mA SOT-23-5 1212-01 1 Tape and Reel 1  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Linear Voltage Regulator, LDO, Low Noise, 150 mA
Rev. 6 (143.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Low Noise, 150 mA   Single   Positive   3   0.15   9   0.2   0.035   70   30   SOT-23-5 
Previously Viewed Products
Clear List